6EDL04I065PR
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels6
-
ConfigurationThree Phase
-
Input Vcc range13 V to 17.5 V
-
Isolation TypeFunctional levelshift SOI (Silicon On Insulator)
-
Output Current (Source)0.165 A
-
Output Current (Sink)0.375 A
-
PackagePG-TSSOP-25
-
QualificationIndustrial
-
Turn Off Propagation Delay490 ns
-
Turn On Propagation Delay490 ns
-
VBS UVLO (On)11.7 V
-
VBS UVLO (Off)9.8 V
-
Voltage Class650 V
| Recommended | ||
|
OPN
|
6EDL04I065PRXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | PG-TSSOP-25 | |
| Package Name | N/A | |
| Packing Size | 3000 | |
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
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | PG-TSSOP-25 |
| Package Name | - |
| Packing Size | 3000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Infineon thin-film-SOI-technology
- Maximum blocking voltage +650 V
- Output current +0.165 A/-0.375 A
- Integrated Bootstrap Diode
- Neg. Vs immunity up to -50 V
- Over current & under voltage detection
- Programmable delay for fault clear time
- Cross-conduction prevention
Benefits
- Smallest footprint package solution
- Higher efficiency
- Increased reliability
- Higher breakdown voltage (650 V)
- Easy of design